alert icon

Internet Explorer 8 or 9 is not supported by this website. Please either update your version of Internet Explorer, or use a more up to date browser.

Hide Message hide icon

Miniature Sample Cylinders

Miniature Sample Cylinder
TPED Compliant Sample Cylinder

Miniature Sample Cylinders

  • Transport low volumes of fluids and hazardous materials safely
  • Are suited particularly well for lab use and other specialty applications due to the smaller size
  • Have consistent wall thickness, size, and capacity
  • Allow easy cleaning and minimizes trapped fluids with a smooth internal neck transition

Specifications

Pressure Rating 1000 bar (68.9 psig)
Materials 316L stainless steel
Sizes 10, 25, and 50 cm3 capabilities
End Connections 3/8 in. Swagelok® tube adapter

View and purchase our most widely used products.

Discover more about how Swagelok products can work for you. Browse our catalogs or locate a sales and service center.

 

"Safe Product Selection: The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Caution:
Do not mix or interchange product components with those of other manufacturers."