alert icon

Internet Explorer 8 or 9 is not supported by this website. Please either update your version of Internet Explorer, or use a more up to date browser.

Hide Message hide icon
Sealants

 

Sealants

Swagelok sealants provide leak-tight sealing in a variety of applications. Rated for a range of system pressures and temperatures. Compatible with many chemicals.

PTFE Tape Pipe Thread Sealant

Specifications

Temperature Rating Up to 450°F (232°C)
Tape Sizes 1/4 by 576 in. (6.4 mm by 1463 cm) for 1/8 to 3/8 in. male tapered pipe

PTFE-Free Pipe Thread Sealant

Specifications

Pressure Rating 1/4 by 576 in. (6.4 mm by 1463 cm) for 1/8 to 3/8 in. male tapered pipe
Temperature Rating –65 to 300°F (–53 to 148°C)
Flash Point 355°F (179°C)
Storage Shelf life is up to 5 years when stored at 45 to 85°F (8 to 29°C).

SWAK® Anaerobic Pipe Thread Sealant

Specifications

Cure Time At room temperature, allow 24 h minimum before pressurizing
Pressure Rating Pipe or fitting working pressure up to 10 000 psig (689 bar)
Temperature Rating –65 to 350°F (–53 to 176°C)
Viscosity Greater than 100 000 cP
Storage Temperature 45 to 85°F (7 to 29°C)
Shelf Life Five years at recommended storage temperature
Discover more about how Swagelok products can work for you. Browse our catalogs or locate a sales and service center.

"Safe Product Selection: The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Caution:
Do not mix or interchange product components with those of other manufacturers."