alert icon

Internet Explorer 8 or 9 is not supported by this website. Please either update your version of Internet Explorer, or use a more up to date browser.

Hide Message hide icon

Vinyl Flexible Tubing

Vinyl Flexible Tubing
Vinyl Flexible Tubing

Swagelok® LT Series Vinyl Tubing and End Connections for Soft Plastic Tubing and Hose

Soft, flexible, and clear, Swagelok vinyl tubing handles a wide variety of laboratory chemicals and applications where system transparency is desired. Thick-wall tubing available in 1/4 and 3/8 in. sizes for vacuum-service applications. Smooth-bore, polyvinyl chloride (PVC) material, available in bulk. HC series end connections available for field assembly of soft plastic or rubber tubing.  Can be used with Swagelok tube fittings and metal inserts.

Specifications

Material Clear vinyl
Nominal Sizes 1/8 to 1/2 in. ID
Working Pressure at 70°F (20°C) Up to 40 psig (2.7 bar)
Temperature Range –40 to 165°F (–40 to 73°C)

Discover more about how Swagelok products can work for you. Browse our catalogs or locate a sales and service center.

"Safe Product Selection: The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Caution:
Do not mix or interchange product components with those of other manufacturers."